Unique ref.: | guardian-industries-086 |
---|---|
Brand: | Guardian Glass |
Product family: | Glass |
Product group: | Window glass |
Date of publishing: | 2013-06-17 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.guardianglass.com/commercial/Products/ProductDetail/index.htm?... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
http://bimobject.com/en-us/guardianindustries/product/guardian-industries-086
Material main: | Glass |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | United States |
BIMobject Category: | Building Materials - Glass & Glazing |
---|---|
IFC classification: | Curtain Wall |
Uniclass 1.4 Code: | JH11 |
Uniclass 1.4 Description: | Curtain walling |
CSI MasterFormat 2014 Code: | 08 81 00 |
CSI MasterFormat 2014 Title: | Glass Glazing |
All BIM objects are real products from real manufacturers confirmed and approved