We are using cookies to provide our services

By using our services you agree to our use of cookies

S9000 Single-leaf turn tilt window

Unique ref.: S9000_1-leaf_turn_tilt_window_6016_6003
Brand: GEALAN Fenster-Systeme
Product family: PVC Windows
Product group: S9000 Windows
Width (mm): 1550
Height (mm): 2500
Depth (mm): 82.5
Date of publishing: 2018-03-06
Edition number: 1
Type: Object (single object)
Download (7)
The new GEALAN-System S9000 is an innovative window system for PVC-Windows and PVC-Doors with a construction depth of 82.5 mm. It combines the countless advantages of the central gasket and the overlap gasket. The large construction depth, six chamber profiles and three consistent sealing surfaces guarantee a outstanding thermal insulation.
With the Profile combination 6016 / 6003 you can build the window even more high-class by using the additional possibilities like static dry glazing (STV®), intensive core insulation (IKD®) or acrylcolor.

• Thermal Insulation (in W/m2K): up to Uw = 0,72 (standard size)
• Sound reduction window: up to Rw = 48 dB
• Burglar-inhibiting window: RC1, RC2, RC2N
• Construction depth: 82.5 mm
• Iron mounting: concealed or visible
• Maximum outer frame size:
Width: 1550 mm
Height: 2500 mm
Please notice: width and height of he element are depending on the construction type!


Optional available with:
• IKD® (intensive core insulation)
• STV® (static dry glazing)
• Acrylcolor
• Foiled (uni-colours and wood decor)
• Aluminium shell
• Overlap gasket

Realizable are:
• Passive house windows
• KfW-55 windows
• KfW-70 windows
• Fixed windows

System complementary elements like doorsets or lift and slide doors are available.


Material main: PVC
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Cladding - Exterior PVC ; Acryl ; Foil ; Realwood Foil ; Aluminium Covering Shell
Cladding - Interior PVC ; Foil ; Realwood Foil
Color - Exterior White ; RAL 9005: Deep Black ; RAL 7015: Slate Grey ; RAL 7016: Anthracite Grey ; RAL 7040: Window Grey ; RAL 8014: Sepia Brown ; White Aluminium similar to RAL 9006 ; Silver similar to RAL 9007 ; DB703 ; Realwood RAL 5011 ; Realwood RAL 6009 ; Realwood RAL 7016 ; Realwood RAL 7039 ; Realwood RAL 9001 ; Realwood RAL 9010 ; Deco RAL 7016 Grained – Anthracite Grey ; Golden Oak ; Mahogany ; Hazelnut ; Light Oak ; Deco RAL 7038 – Agate Grey ; AnTEAK ; Deco RAL 7016 Smooth – Anthracite Grey ; Deco RAL 3011 – Brown Red ; Deco RAL 5007 – Brilliant Blue ; Deco RAL 9001 – Cream White ; Dark Oak ; Deco RAL 7035 – Light Grey ; Deco RAL 6005 – Moss Green ; Oregon Brown ; Deco RAL 7039 – Quartz Grey ; Deco RAL 9010 – Pure White ; Mountain Pine ; Cherry ; Moor Oak ; Natural Hazelnut ; Walnut ; Chocolate Brown ; Black Brown Smooth ; Black Brown ; Siena PN Noce ; Deco RAL 7001 – Silver Grey ; Deco RAL 5011 – Steel Blue ; Douglas Striped ; Deco RAL 6009 – Fir Green ; Deco RAL 3005 – Wine Red ; Douglas Fir ; Brilliant White ; Sheffield Oak Light ; Metbrush Silver ; Metbrush Brass ; Rustic oak
Color - Interior White ; Realwood RAL 5011 ; Realwood RAL 6009 ; Realwood RAL 7016 ; Realwood RAL 7039 ; Realwood RAL 9001 ; Realwood RAL 9010 ; Deco RAL 7016 Grained – Anthracite Grey ; Golden Oak ; Mahogany ; Hazelnut ; Light Oak ; Deco RAL 7038 – Agate Grey ; AnTEAK ; Deco RAL 7016 Smooth – Anthracite Grey ; Deco RAL 3011 – Brown Red ; Deco RAL 5007 – Brilliant Blue ; Deco RAL 9001 – Cream White ; Dark Oak ; Deco RAL 7035 – Light Grey ; Deco RAL 6005 – Moss Green ; Oregon Brown ; Deco RAL 7039 – Quartz Grey ; Deco RAL 9010 – Pure White ; Mountain Pine ; Cherry ; Moor Oak ; Natural Hazelnut ; Walnut ; Chocolate Brown ; Black Brown Smooth ; Black Brown ; Siena PN Noce ; Deco RAL 7001 – Silver Grey ; Deco RAL 5011 – Steel Blue ; Douglas Striped ; Deco RAL 6009 – Fir Green ; Deco RAL 3005 – Wine Red ; Douglas Fir ; Brilliant White ; Sheffield Oak Light ; Metbrush Silver ; Metbrush Brass ; Rustic oak
Depth 82.5
Frame Material PVC
Glazing Type Double glazing ; Triple glazing
Height 700 mm — 2800 mm
Number Of Windows In Unit 1
STC Rating 35 — 48
U Value 0.72 — 1.2
Width 500 mm — 1500 mm

All BIM objects are real products from real manufacturers confirmed and approved