We are using cookies to provide our services

By using our services you agree to our use of cookies

Pro WC System

Unique ref.: 55400
Brand: Gala
Product family: Pro
Product group: Installation System
Width (mm): 500
Height (mm): 1120
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)
Pro WC System.
WC pan support frame for dual-flush 3/6 l. cistern.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Installation Systems
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved