We are using cookies to provide our services

By using our services you agree to our use of cookies

FLEX DOOR - GLAZED DOOR

Unique ref.: door_01
Brand: Flex
Product family: Door
Product group: Door
Date of publishing: 2017-06-12
Edition number: 1
Type: Object (single object)
Download (1)
FLEX interior doors are available as a complete range of contemporary doors and double doors, and in custom sizes.
Doors can be supplied in versions with or without glass. The design is enhanced with a selection of locks and handles.
The doors are designed for integration in our solid wall systems such as FLEX FINELINE, FLEX PLAINLINE and our FLEX WOODLINE system, but can also be installed in site-built openings.

Is compatible with Flex Woodline, Flex Fineline, Flex Office and Flex Plainline.

MATERIALS
Depending on sound, fire and design requirements: MDF, solid wood or MDF and solid wood combined with glass.

FINISH
Standard NCS S 0500-N.
Choice of NCS colour or veneered in oak, birch, ash, etc. (options).

SOUND TRANSMISSION CLASS
25, 30, 35 or 40 R'w (field dB).

FIRE CLASS
E30, EI30, E60 and EI60.


Material main: Glass
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30
Uniclass 2.0 Description: Door And Window Systems
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors

All BIM objects are real products from real manufacturers confirmed and approved