Publish your products
LZ8WSSPRO family Elkay® Pro Filtration™ plumbSMART™ Single ADA Bottle Filler Only Refrig Lead Reduction Stainless Steel
LZ8WSSPRO family Elkay® Pro Filtration™ plumbSMART™ Single ADA Bottle Filler Only Refrig Lead Reduction Stainless Steel
LZ8WSSPRO family Elkay® Pro Filtration™ plumbSMART™ Single ADA Bottle Filler Only Refrig Lead Reduction Stainless Steel
LZ8WSSPRO family Elkay® Pro Filtration™ plumbSMART™ Single ADA Bottle Filler Only Refrig Lead Reduction Stainless Steel
LZ8WSSPRO family Elkay® Pro Filtration™ plumbSMART™ Single ADA Bottle Filler Only Refrig Lead Reduction Stainless Steel
    Elkay

    LZ8WSSPRO family Elkay® Pro Filtration™ plumbSMART™ Single ADA Bottle Filler Only Refrig Lead Reduction Stainless Steel

    Elkay® Pro Filtration™ plumbSMART™ Single ADA Bottle Filler Only  Refrig Lead Reduction Stainless Steel. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Alcove Light, Antimicrobial*, Automatic Filter Flush, Automatic Filter Status Reset, Cloud  Connected Device, Dual Filter, Filtered, Green Ticker™, Hands Free, Laminar Flow, Pro Filtration System, Real Drain, Stainless Steel Alcove, Tempered Glass Display Cover, Top Mount Quick Filter Change, Visual Filter Monitor. Electronic Bottle Filler Sensor activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • FCC & ISED
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    • UL 399

    Features:

    • Certified Filtration: Certified by IAPMO R&T to NSF/ANSI 42, 53 and 401 to reduce lead, microplastics, cysts, asbestos, turbidity, particulate class 1, chlorine, and taste and odor, and to NSF/ANSI/CAN 372 for lead free compliance. FLP4 Filter also available for *Total PFAS reduction (*Total PFAS as defined by NSF/ANSI 53)
    • Top-Access Filter Replacement: Change filters in seconds from the top- minimizing maintenance time and system disruption
    • High Capacity Filtration: Delivers filter life capacity that exceeds industry standards, with options up to 20,000 gallons- extending uptime and reducing filter changeouts
    • Smart Connected: Remotely track filter status, anticipate maintenance, flush the unit, and monitor bottles saved for sustainability insights
    • Automated Filter Startup: Recognizes new filters, automatically resets status lights, and flushes the waterway- reducing installation time and labor
    • Interactive Display: Blue LCD display shows remaining filter capacity and 20oz bottles saved - helping teams stay ahead of maintenance and avoid unplanned downtime
    Specification
    • keywords: Profiltration, Pro-Filtration, Pro Filtration, ezh20, bottle filler, next gen, NSF, NSF372, NSF 372, EZH20

    Technical specification
    • Unique ref.LZ8WSSPRO
    • Product familyFILTRATION
    • Product groupezH20 Liv Pro
    • TypeObject (single object)
    • Date of publishing2026-06-04
    • Edition number1
    • Height (inches)9.56
    • Width (inches)11.93
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)79
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit