We are using cookies to provide our services

By using our services you agree to our use of cookies

AccuMix II | Electric Tankless Water Heaters

Unique ref.: accumixii
Brand: Eemax
Product family: HVAC
Product group: Instantaneous Water Heaters
Width (inches): 5.25
Height (inches): 13.75
Depth (inches): 4
Date of publishing: 2018-07-30
Edition number: 1
Type: Object (single object)
Download (2)
  • On demand hot water - no delay
  • Cut energy waste - Flow switch activates heater only when water is running, no standby heat loss
  • Endless hot water - No storage capacity to deplete
  • Reduces installation cost and material - No T&P valve required (check local codes)
  • Glass reinforced heating chambers in a unique flow path ensures optimum heat transfer and extended element life
  • Easy Installation - Simple NPT fittings that require no soldering. Unit mounts directly to the wall with common hardware.
  • Field Serviceable - All major component are field replaceable and readily available


Material main: Plastic
Material secondary: Metal
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
IFC classification: Electric Heater
CSI MasterFormat 2014 Code: 22 33 13
CSI MasterFormat 2014 Title: Instantaneous Electric Domestic Water Heaters
OmniClass Number: 23-31 29 11 11
OmniClass Title: Electric Instantaneous Hot Water Heaters
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Depth 4
Height 13.75
Width 5.24

All BIM objects are real products from real manufacturers confirmed and approved