We are using cookies to provide our services

By using our services you agree to our use of cookies

P3 Comforts Handrinse basin 071550

Unique ref.: p3-comforts-handrinse-basin-071550
Brand: DURAVIT
Product family: P3 Comforts
Product group: Handrinse basin
Width (mm): 250
Depth (mm): 500
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
without overflow|with tap platform

  • 0715500000: Handrinse basin 500mm P3 Comforts white, w/o OF, w.TP, w.1 TH
  • 07155000001: Handrinse basin 500mm P3 Comforts white, w/o OF, w.TP, w.1 TH, WG
  • 0715500070: Handrinse basin 500mm P3 Comforts white, w/o OF, w.TP, w/o TH
  • 07155000701: Handrinse basin 500mm P3 Comforts white, w/o OF, w.TP, w/o TH, WG


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 8.9

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Description: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 Description: Wash basins, sinks and troughs
NBS Reference Code: 31-76
NBS Reference Description: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 22 45 26
CSI MasterFormat 2014 Title: Eye/Face Wash Equipment
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved