We are using cookies to provide our services

By using our services you agree to our use of cookies

ME by Starck Double washbasin, double furniture washbasin 233613

Unique ref.: me-by-starck-double-washbasin-double-furniture-washbasin-233613
Brand: DURAVIT
Product family: ME by Starck
Product group: Double washbasin, double furniture washbasin
Width (mm): 490
Depth (mm): 1300
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
with overflow|with tap platform

  • 2336130000: Double washbasin 1300 ME by STARCK white, with OF, with TP, 1 TH
  • 2336130060: Double washbasin 1300 ME by STARCK white, with OF, with TP, w/o TH
  • 2336130030: Double washbasin 1300 ME by STARCK white, with OF, with TP, 3 TH
  • 23361300001: Double washbasin 1300 ME by STARCK white, with OF, with TP, 1 TH, WG 23361300601: Double washbasin 1300 ME by STARCK white, with OF, with TP, w/o TH, WG 23361300301: Double washbasin 1300 ME by STARCK white, with OF, with TP, 3 TH, WG


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 37.5

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Description: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 Description: Wash basins, sinks and troughs
NBS Reference Code: 31-76
NBS Reference Description: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 22 45 26
CSI MasterFormat 2014 Title: Eye/Face Wash Equipment
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved