We are using cookies to provide our services

By using our services you agree to our use of cookies

Reflecting waterproofing system for inaccessible flat roofs

Unique ref.: DBG_FR_REFLECHISSANT
Brand: DERBIGUM
Product family: Toitures
Product group: Classiques
Date of publishing: 2017-07-12
Edition number: 1
Type: Object (single object)
Download (2)
Double-ply waterproofing system with highly reflective top layer.

• Support : Steeldeck
• Insulation : Mechanically fixed mineral wool panels
• Waterproofing: Double-ply membrane: base sheet in DERBICOAT HP with a thickness of 2,5mm (APP-TPO) mechanically fixed + final layer in DERBIBRITE NT fully torched on the base sheet


Material main:
Material secondary:
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20
Uniclass 2.0 Description: Roof, Floor And Paving Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
CSI MasterFormat 2014 Code: 07 50 00
CSI MasterFormat 2014 Title: Membrane Roofing
OmniClass Number: 23-13 39 00
OmniClass Title: Roof Coverings, Claddings, Linings
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved