Unique ref.: | DBG_FR_JOINTSDEBOUT |
---|---|
Brand: | DERBIGUM |
Product family: | Toitures |
Product group: | Classiques |
Date of publishing: | 2017-07-12 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.imperbel.net/toolbox2/uploads/pdfs/DERBICOLOR_FR_DS_FR.pdf |
---|---|
Installation instructions: | http://www.imperbel.net/toolbox2/uploads/pdfs/Pocket%20FR.pdf |
COBie Product Data Sheet: | |
Product certification: | http://www.imperbel.net/toolbox2/uploads/Certification/avis-techniques/Avi... |
Technical description: | http://www.imperbel.net/toolbox2/uploads/pdfs/Brochure_DERBILIST_FR.pdf |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
http://bimobject.com/en-us/derbigum/product/dbg_fr_jointsdebout
Material main: | |
---|---|
Material secondary: | |
Designed in: | Belgium |
Manufactured in: | Belgium |
BIMobject Category: | Construction - Roof |
---|---|
IFC classification: | Roof |
UNSPSC name: | Roofing materials |
UNSPSC code: | 301515 |
Uniclass 1.4 Code: | L52 |
Uniclass 1.4 Description: | Roof coverings, claddings, linings |
Uniclass 2.0 Code: | SS-20 |
Uniclass 2.0 Description: | Roof, Floor And Paving Systems |
Uniclass 2015 Code: | EF_30_10 |
Uniclass 2015 Description: | Roofs |
NBS Reference Code: | 20 |
NBS Reference Description: | Roof, Floor And Paving Systems |
CSI MasterFormat 2014 Code: | 07 61 00 |
CSI MasterFormat 2014 Title: | Sheet Metal Roofing |
OmniClass Number: | 23-13 39 27 11 13 |
OmniClass Title: | Sheet Metal Roofing |
CSI UniFormat II Code: | B30 |
CSI UniFormat II Title: | ROOFING |
All BIM objects are real products from real manufacturers confirmed and approved