We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Delta Breez SMT150 Smart 150 CFM Exhaust Fan

Unique ref.: delta-smt150
Brand: Delta Products Corporation
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (3)
The Delta BreezSmart SMT150 marks a new achievement in ventilation for green construction with powerful performance at very low noise and low power consumption. Air flow of 150 CFM with loudness rating at less than 0.3 sones. Power consumption of 16.9 Watts with energy efficiency rating of 8.8 CFM per Watt. Features a DC brushless fan motor for extended reliability. ENERGY STAR qualified and HVI certified.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 150 CFM — 149 CFM
Current 0.47
Duct Radius 6"
Frequency 60
Height 7.6875
Length 10.5
Voltage 120
Watts 9.8 W — 18.4 W
Width 11.375

Delta Products Corporation

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved