We are using cookies to provide our services

By using our services you agree to our use of cookies

Delta Breez SIG-CRD Signature Ceiling Radiation Damper

Unique ref.: delta-sigcrd
Brand: Delta Products Corporation
Product family: Air Curtains
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (4)
SIG-CRD Ceiling Radiation Damper is UL and cUL listed, and exceeds UL 555C for use in 3-hour fire rated assemblies. SIG-CRD is also Warnock-Hersey certified for use in fire rated floor/ceiling or roof/ceiling assemblies.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Fire Products - Protection
Uniclass 2015 Code: Pr_65_65_24_30
Uniclass 2015 Description: Fire dampers
CSI MasterFormat 2014 Code: 23 33 13.16
CSI MasterFormat 2014 Title: Fire Dampers
OmniClass Number: 23-33 29 23
OmniClass Title: Fire Dampers
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Application Ceiling Radiation Damper
Height 3.75
Length 10
Width 9.75

Delta Products Corporation

Properties

Name Value
Housing Thickness 3.75"H
Weight 5.0
Installation Method Ceiling
Housing Material Galvanized Steel
Material Galvanized Steel Housing
Light Fixture (Y/N) No

All BIM objects are real products from real manufacturers confirmed and approved