We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Delta Breez SIG110 Signature 110 CFM Exhaust Fan

Unique ref.: delta-sig110
Brand: Delta Products Corporation
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (3)
Strong performance. Low noise. The virtually silent yet powerful Delta Breez SIG110 exhaust fan turns your bathroom into a private oasis while saving you money on electric bills with extremely low power consumption. Air flow of 110 CFM with loudness rating of less than 0.3 sones. Features a DC brushless motor for extended reliability. Power consumption of 12.7 Watts with an efficiency rating of 8.7 CFM per Watt. ENERGY STAR qualified and HVI certified.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 110 CFM — 95 CFM
Current 0.38
Duct Radius 4"
Frequency 60
Height 7.25
Length 9.625
Voltage 120
Watts 13.6 W — 16 W
Width 9.625

Delta Products Corporation

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved