We are using cookies to provide our services

By using our services you agree to our use of cookies

BreezProfessional Pro200 200 CFM Single Speed Exhaust Fan

Unique ref.: delta-pro200
Brand: Delta Products
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
The Delta BreezProfessional Pro200 offers powerful airflow extraction for heavier applications but with quiet operation. It is ENERGY STAR qualified with DC brushless motor engineered to run continuously for a minimum 70,000 hours. Pro200 features an LED indicator running light and motor lock protection and is UL/cUL listed for use over a bathtub or shower when installed in a GFCI protected branch circuit.
  • ENERGY STAR® qualified with Brushless DC Motor technology
  • Quiet operation at 1.0 Sone
  • Ceiling mount ventilating fan rated for continuous running
  • Energy efficiency at 11.4 CFM/Watt
  • Green LED indicator light to show power is on
  • Annual energy cost for 24/7 operation is approximately $18.4*
*Calculations based upon U.S. average retail electricity and HVI testing labs. Actual results may vary


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 200 CFM — 163 CFM
Current 0.52
Duct Radius 6"
Frequency 60
Height 7.75
Length 12.25
Voltage 120
Watts 17.5 W — 21.5 W
Width 12.25

Delta Products

Properties

Name Value
Loudness Rating 1.0 Sones
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved