We are using cookies to provide our services

By using our services you agree to our use of cookies


Adjustable Table E 1027

Unique ref.: Adjustable_Table_E_1027_1
Brand: Classicon
Product family: Furniture
Product group: Tables
Width (mm): 510
Height (mm): 1010
Depth (mm): 510
Date of publishing: 2012-12-21
Edition number: 1
Type: Object (single object)
Designed by Eileen Gray, 1927; - This is perhaps the classic among the classics is this perhaps the classic. Its ingeniously proportioned, distinctive form has made this height-adjustable table one of the most popular design icons of the 20th century. It is named after the summer house E 1027 “Maison en bord de mer” that Eileen Gray built for herself and for her collaborator, Jean Badovici. The secret code-name likewise comes from her: E is for Eileen, 10 for Jean (J is the 10th letter of the alphabet), 2 for B(adovici) and 7 for G(ray).

Adjustable side table. Frame of chromium-plated steel tubing. Top of clear crystal glass, parsol grey or black laquered metal. Details see price list.

Authorised by The World Licence Holder Aram Designs Ltd, London

Material main: Chrome
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

Bimobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

All BIM objects are real products from real manufacturers confirmed and approved