We are using cookies to provide our services

By using our services you agree to our use of cookies

Building Stone Veneers - Honey Tone - Ashlar Line

Unique ref.: buechel-stone-honey-ashlar
Brand: Buechel Stone
Product family: Building Stone Veneers
Product group: Ashlar - Wall Stone Cladding
Date of publishing: 2018-02-13
Edition number: 1
Type: Object (single object)
Download (90)
The Only Real Choice in Natural Building Stone Veneer, Architectural Cut Stone, and Landscape Stone | Best Experiences Start with Buechel (Est.1964)

Embrace the history, craftsmanship, durability, and spectacular beauty of our natural stone veneer. Buechel Stone Corp.’s carefully curated product collections set the stage for infinite color, texture, and design possibilities.

When it comes to selecting and creating the perfect blends of thin and full veneer building stone, you've come to the right place. Express your signature style using a traditional, gold standard ~4" bed depth (a.k.a. full veneer stone with footings and wall ties) and/or its durable, lightweight counterpart of natural thin veneer stone (100% real having ~3/4" to 1-1/4" bed depth with no footings required). No other building material offers the unique textures, natural colors, and exceptional visual appeal found in real architectural stone veneer. When it comes to beauty, strength, and longevity, our natural stone veneer is in a class of its own. (More details on thin and full veneer wall dwgs, spec & tech data, and installation details can be downloaded from this page or per product from our new website.)

Ashlar describes finely dressed and cut masonry stones that are worked until squared. Capable of thin joints between stones, the visible face of Ashlar stone can be quarry-faced, splitface, bedface, or a variety of finishes. Hand-trimmed and shaped by trained craftsmen, the linear appearance of our Ashlar Line of natural stones results in the most traditional masonry application, suitable for any commercial or residential project.

Manufacturer Products in the Honey Tone - Ashlar Line: Fond du Lac Cambrian Blend | Fond du Lac Custom Country Blend | Fond du Lac Rustic | Highland Scotch Ashlar | Mill Creek Country Squire | Mill Creek Kensington Blend | Spalted Oak Ashlar | Tennessee Splitface


Material main: Stone
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
UNSPSC name: Stone bricks
UNSPSC code: 30131604
Uniclass 1.4 Code: JF2
Uniclass 1.4 Description: Stone walling
Uniclass 2.0 Code: SS-25-20-55
Uniclass 2.0 Description: Natural Stone Cladding Systems
Uniclass 2015 Code: Ss_25_20_85_55
Uniclass 2015 Description: Natural stone cladding systems
NBS Reference Code: 25-20-55
NBS Reference Description: Natural Stone Cladding Systems
CSI MasterFormat 2014 Code: 04 43 13
CSI MasterFormat 2014 Title: Stone Masonry Veneer
OmniClass Number: 23-15 15 15 11
OmniClass Title: Wall Stone Facing
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application stone veneer ; masonry veneer ; stone masonry veneer ; mortar-set stone veneer ; thin stone veneer ; adhered masonry veneer ; architectural stone veneer ; building stone veneer ; full veneer stone ; natural stone veneer ; stacked stone ; building stone ; stone cladding ; stone veneer siding ; stone siding
Color buff ; brown ; tan ; gold ; orange ; brown ; gray ; yellow ; rust ; white ; honey ; burgundy ; black ; light gray ; beige ; dark gray ; blue ; cream
Compressive Strength meets/exceeds minimum compressive strength (ASTM C170) of 131 Mpa / 19,000 psi ; meets/exceeds minimum compressive strength (ASTM C170) of 68.9 Mpa / 9,993 psi ; meets/exceeds minimum compressive strength (ASTM C170) of 55 Mpa / 7,977 psi
Depth 0.75" to 1.25" for thin stone veneer ; 3" to 6" for full veneer stone
Height 1/2" — 1' 0"
Installation Method stone masonry ; masonry veneer ; stone veneer ; thin stone veneer masonry ; full stone veneer masonry ; adhered masonry veneer ; thin stone veneer ; stacked stone ; building stone ; full veneer stone ; mortar-set full veneer ; mortar-set thin veneer ; laticrete thin veneer ; back-up wall ; water barrier ; drainage or weep system ; stone cladding ; stone siding
Length 6" — 3' 6"
Material stone ; real stone ; natural stone ; limestone ; dolomitic limestone ; schist ; sandstone ; quartzitic sandstone
Method of Attachment mortar ; cement mortar ; lath (thin veneer) or wall ties (full veneer)
Method of Installation stone masonry ; masonry veneer ; stone veneer ; thin stone veneer masonry ; full stone veneer masonry ; adhered masonry veneer ; thin stone veneer ; stacked stone ; building stone ; full veneer stone ; mortar-set full veneer ; mortar-set thin veneer ; laticrete thin veneer ; back-up wall ; water barrier ; drainage or weep system ; stone cladding ; stone siding
Moisture Absorption Resistance complying with max absorption rate (ASTM C97) per material geology ; 0.4% - 3% water absorption
Product Type stone wall cladding ; stone veneer ; thin stone veneer ; natural stone veneer ; architectural stone veneer ; building stone veneer ; full veneer stone ; full veneer building stone ; stacked stone ; building stone ; stacked stone ; stone veneer ; veneer stone ; natural stone veneer ; stone cladding ; stone veneer siding ; stacked stone veneer ; stone siding
Recyclable all natural scrap stone crushed into aggregate/gravel ; plastic boxes for thin veneer packaging made of recyclable plastic ; naturally occurring ; earth-friendly ; low embodied energy with no off-gases
Salvaged, reused, or refurbished all natural scrap stone can be crushed into aggregate/gravel ; plastic boxes for thin veneer packaging made of recyclable plastic
Sustainability Website URL https://www.buechelstone.com/natural-sustainability/
Thickness 3/4" — 6"
Type stone wall cladding ; stone veneer ; thin stone veneer ; natural stone veneer ; architectural stone veneer ; building stone veneer ; full veneer stone ; full veneer building stone ; stacked stone ; building stone ; stacked stone ; stone veneer ; veneer stone ; natural stone veneer ; stone cladding ; stacked stone veneer ; stone veneer siding ; stone siding
Weight in compliance with minimum density (ASTM C97) per material geology ; 150-160 pcf / 2,400-2,560 kg per cubic meter
Width 3/4" — 6"

Buechel Stone

Properties

Name Value
Manufacturer Products Fond du Lac Cambrian Blend | Fond du Lac Custom Country Blend | Fond du Lac Rustic | Mill Creek Country Squire | Mill Creek Kensington Blend | Tennessee Splitface | Trenton Buff River Rock

All BIM objects are real products from real manufacturers confirmed and approved