We are using cookies to provide our services

By using our services you agree to our use of cookies

Security intrusion detectors Photobeam

Unique ref.: intrusion-detectors-photobeam
Brand: Bosch Security Systems
Product family: Intrusion alarm devices
Product group: Detector
Date of publishing: 2017-10-02
Edition number: 1
Type: Object (single object)
Download (1)
The Revit family includes the following products:
  • Dual beam detector: ISC-FPB1-W30DS, ISC-FPB1-W60DS, ISC-FPB1-W30DS
  • Quad beam detector: ISC-FPB1-W60QF, ISC-FPB1-W60QS, ISC-FPB1-W120QF, ISC-FPB1-W120QS, ISC-FPB1-W200QF, ISC-FPB1-W200QS
ISC-FPB1-W30DS Dual beam detector
Provides an outdoor range of 30 m (100 ft) and an indoor range of 60 m (200 ft).

ISC-FPB1-W60DS Dual beam Detector
Provides an outdoor range of 60 m (200 ft) and an indoor range of 120 m (400 ft).

ISC-FPB1-W60QF Quad beam detector
Four- channel quad-beam photoelectric detector designed for indoor and outdoor applications.
Consisting of a separate transmitter and receiver. 60 m (196 ft) max outdoor range, 120 m (393 ft) max indoor range.

ISC-FPB1-W60QS Quad beam detector
Single channel quad-beam photoelectric detector designed for indoor and outdoor applications.
Consisting of a separate transmitter and receiver. 60 m (196 ft) max outdoor range, 120 m (393 ft) max indoor range.

ISC-FPB1-W90DS Dual beam detector
Provides an outdoor range of 90 m (300 ft) and an indoor range of 180 m (600 ft).

ISC-FPB1-W120QF
Four- channel quad-beam photoelectric detector designed for indoor and outdoor applications.
Consisting of a separate transmitter and receiver. 120 m (293 ft) max outdoor range, 240 m (787 ft) max indoor range.

ISC-FPB1-W120QS Quad beam detector
Single channel quad-beam photoelectric detector designed for indoor and outdoor applications.
Consisting of a separate transmitter and receiver. 120 m (293 ft) max outdoor range, 240 m (787 ft) max indoor range.

ISC-FPB1-W200QF Quad beam detector
Four- channel quad-beam photoelectric detector designed for indoor and outdoor applications.
Consisting of a separate transmitter and receiver. 200 m (656 ft) max outdoor range, 400 m (1312 ft) max indoor range.

ISC-FPB1-W200QS Quad beam detector
Single channel quad-beam photoelectric detector designed for indoor and outdoor applications.
Consisting of a separate transmitter and receiver. 200 m (656 ft) max outdoor range, 400 m (1312 ft) max indoor range.

Photobeam 3000 (ISC-FPB1-W30DS, ISC-FPB1-W60DS, ISC-FPB1-W30DS)
- Dual beam detection improves false alarm immunity
- Range up to 90 m (300 ft) outdoors, 180 m (600 ft) indoors
- Selectable response time
- Small unobtrusive design

Photobeam 5000: (ISC-FPB1-W60QF, ISC-FPB1-W60QS, ISC-FPB1-W120QF, ISC-FPB1-W120QS, ISC-FPB1-W200QF, ISC-FPB1-W200QS)
- Quad beam detection
- Environmental discrimination circuit
- Beam power control to reduce cross-talk


Material main: ABS
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Security, Cameras & Accessories
Uniclass 1.4 Code: JW41
Uniclass 1.4 Description: Intruder detection and alarm systems
Uniclass 2.0 Code: SS-75-40-45
Uniclass 2.0 Description: Intruder Detection And Alarm Systems
NBS Reference Code: 75-40-45
NBS Reference Description: Intruder Detection And Alarm Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved