We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Standard duty double swing door operator - Pull and Push arms

Unique ref.: SW100ASPAP
Brand: Besam-EMEA
Product family: Automatic Swing Doors
Product group: Automatic Swing Door Operators
Date of publishing: 2014-03-28
Edition number: 2
Type: Object (single object)
Download
You are viewing a Besam SW100 PUSH and PULL which is a fire-approved electromechanical automatic door operator/opener designed for light duty external and internal swing doors. Robust and durable, the Besam SW100 is suitable for applications requiring low to medium weight doors in low to medium-traffic environments, like care homes, schools and offices.
Mounted onto either an existing transom or transom provided by others on the pull side of the door giving maximum opening strength.
The Besam SW100 can be combined with the Besam Swing Frame profile system to provide the ulitimate swing door entrance and/or the full range of safety and activation units, including access-control devices.

Material main: Aluminium
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Czech Republic

Bimobject Category: Doors - Openers
IFC classification: Door
UNSPSC name: Door openers
UNSPSC code: 30171512
Uniclass 1.4 Code: L41811
Uniclass 1.4 Description: Door openers
Uniclass 2.0 Code: PR-25-26-xx
Uniclass 2.0 Description: Door Access Controllers
NBS Reference Code: 25-26-xx
NBS Reference Description: Door Access Controllers
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

COBie UK

UK.COBie.Type

This cloud allows objects to be COBie UK BIM Level 2 classified

Name Value Unit
COBie.Type.AccessibilityPerformance Pedestrian access
COBie.Type.AssetType Fixed
COBie.Type.Category Pr_75_30_23_09: Automatic swing-door operators
COBie.Type.CodePerformance P21
COBie.Type.Color Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request
COBie.Type.Constituents Cover, Color, Finish, Surface Treatment, Extensions, Accessories 
COBie.Type.CreatedBy info.uk.aaes@assaabloy.com
COBie.Type.CreatedOn 9/30/2013 8:00:00 AM 
COBie.Type.Description Automatic Swing Door Operator
COBie.Type.DurationUnit Year
COBie.Type.ExpectedLife 0
COBie.Type.Features Superior performance for varying environments and conditions. Electro-mechanical operator suitable for use in low energy applications.
COBie.Type.Finish Silver anodized aluminium
COBie.Type.Grade N/A
COBie.Type.Manufacturer info.uk.aaes@assaabloy.com
COBie.Type.Material Aluminum, Steel
COBie.Type.ModelNumber 1005675, 1005684, 1005055, 1005082
COBie.Type.ModelReference Standard duty double swing door operator - Pull and Push arms
COBie.Type.Name Besam SW100
COBie.Type.NominalHeight 110 mm
COBie.Type.NominalLength 1432 mm
COBie.Type.NominalWidth 130 mm
COBie.Type.ReplacementCost 2
COBie.Type.Shape Rectangular
COBie.Type.Size N/A
COBie.Type.SustainabilityPerformance N/A
COBie.Type.WarrantyDescription Suppliers Warranty
COBie.Type.WarrantyDurationLabor 0
COBie.Type.WarrantyDurationParts 0
COBie.Type.WarrantyDurationUnit Year
COBie.Type.WarrantyGuarantorLabor info.uk.aaes@assaabloy.com
COBie.Type.WarrantyGuarantorParts info.uk.aaes@assaabloy.com

All BIM objects are real products from real manufacturers confirmed and approved