We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Standard duty swing door operator - Pull arm

Unique ref.: SW100ASP
Brand: Besam-EMEA
Product family: Automatic Swing Doors
Product group: Automatic Swing Door Operators
Date of publishing: 2014-03-28
Edition number: 2
Type: Object (single object)
Download
You are viewing a Besam SW100 PULL which is a fire-approved electromechanical automatic door operator/opener designed for light duty external and internal swing doors. Robust and durable, the Besam SW100 is suitable for applications requiring low to medium weight doors in low to medium-traffic environments, like care homes, schools and offices.
Mounted onto either an existing transom or transom provided by others on the pull side of the door giving maximum opening strength.
The Besam SW100 can be combined with the Besam Swing Frame profile system to provide the ulitimate swing door entrance and/or the full range of safety and activation units, including access-control devices.
Models:
Automatic Low Energy (Kinetic) Swing Door System (SW100-1) Surface Mounted Door Operator for internal door), for one internal door leaf. The Besam SW100 is an electromechanical operator and has been developed to comply with European standards and requirements for low-energy power operated doors. Mounted onto a suitable transom by others. Door and frame by others.


Operator Dimensions:
Operator Length 716 mm
Operator Height 110 mm
Operator Depth 130 mm

Standard equipment:
Operator including normal installation to comply with EN16005:2012.
Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted
Cover Size: Standard cover 716mm / Extended cover Length XXXXmm
Cover finish: SAA / Besam powdercoat finish RAL ref: To be confirmed
Arm System (Black PPC Finish): Pull arm (Door opening angle adjustable up to 120°). Used in windy conditions when the operator is installed on the wall on the same side as the door swing. Door opening angle adjustable up to 95°.

Additional Equipment Option:
“Push and go” makes the door open automatically from closed position if manually pushed.
Control unit CSDA-F – Used e.g. when the operator is installed on fire or fume gas protected doors, or for connection of 24 V AC to an electric striking plate.
Cover complete with cut-out for integrated Hekatron smoke detector.
Smoke detector, Hekatron ORS 142, when not installed in the operator cover. Ceiling Socket or Wall Socket.

Activation and control system:
Electronic control unit with plug-in connections and power supply.
SA12 Bi-directional combined motion sensing radar entry & exit activator.
SA51 Uni-directional combined motion sensing (bi-directional) radar entry & exit activation.

Additional Activation Options:
Weather protection cap for external activator.
Concealed radar fitting, white for ceiling mounting of SA51 activator.

Safety device(s):
SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. To EN16005:2012 for doors in high risk areas. Suitable for door leaf(s) up to 1100mm wide.
FP200 Finger Guard Blind. To prevent finger traps in the hinge of the door.
Safety Barrier – where applicable to prevent cross traffic and body traps.

Maintenance:
Warranty with bi-annual service visits for optimum performance and longevity
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

The Besam SW100 complies with:
- UL 325
- ANSI / BHMA A156.19
- DIN 18650
- SITAC SC0839-09 (fire door)

Please consult ASSA ABLOY Entrance Systems technical literature for details and quotation for project specific notes.

Material main: Aluminium
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Czech Republic

Bimobject Category: Doors - Openers
IFC classification: Door
UNSPSC name: Door openers
UNSPSC code: 30171512
Uniclass 1.4 Code: L41811
Uniclass 1.4 Description: Door openers
Uniclass 2.0 Code: PR-25-26-xx
Uniclass 2.0 Description: Door Access Controllers
NBS Reference Code: 25-26-xx
NBS Reference Description: Door Access Controllers
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

COBie UK

UK.COBie.Type

This cloud allows objects to be COBie UK BIM Level 2 classified

Name Value Unit
COBie.Type.AccessibilityPerformance Pedestrian access
COBie.Type.AssetType Fixed
COBie.Type.Category Pr_75_30_23_09: Automatic swing-door operators
COBie.Type.CodePerformance P21
COBie.Type.Color Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request
COBie.Type.Constituents Cover, Color, Finish, Surface Treatment, Extensions, Accessories 
COBie.Type.CreatedBy info.uk.aaes@assaabloy.com
COBie.Type.CreatedOn 9/30/2013 8:00:00 AM 
COBie.Type.Description Automatic Swing Door Operator
COBie.Type.DurationUnit Year
COBie.Type.ExpectedLife 0
COBie.Type.Features Superior performance for varying environments and conditions. Electro-mechanical operator suitable for use in low energy applications.
COBie.Type.Finish Silver anodized aluminium
COBie.Type.Grade N/A
COBie.Type.Manufacturer info.uk.aaes@assaabloy.com
COBie.Type.Material Aluminum, Steel
COBie.Type.ModelNumber 1005675, 1005684, 1005055, 1005082
COBie.Type.ModelReference Standard duty swing door operator - Pull arm
COBie.Type.Name Besam SW100
COBie.Type.NominalHeight 110 mm
COBie.Type.NominalLength 716 mm
COBie.Type.NominalWidth 130 mm
COBie.Type.ReplacementCost 2
COBie.Type.Shape Rectangular
COBie.Type.Size N/A
COBie.Type.SustainabilityPerformance N/A
COBie.Type.WarrantyDescription Suppliers Warranty
COBie.Type.WarrantyDurationLabor 0
COBie.Type.WarrantyDurationParts 0
COBie.Type.WarrantyDurationUnit Year
COBie.Type.WarrantyGuarantorLabor info.uk.aaes@assaabloy.com
COBie.Type.WarrantyGuarantorParts info.uk.aaes@assaabloy.com

All BIM objects are real products from real manufacturers confirmed and approved