We are using cookies to provide our services

By using our services you agree to our use of cookies

Heavy Duty Polyurethane Coloured Quartz Screed - Ucrete HPQ

Unique ref.: Ucrete_HPQ
Brand: BASF
Product family: Performance Flooring
Product group: Polyurethane flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (6)
Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C.

Ucrete HPQ provides a robust 4-6mm thick coloured quartz floor finish suitable for applications in wet and dry process environments. It is dense and impervious, providing the ideal floor finish for applications in pharmaceutical production facilities, clean room areas, amenity rooms, retail, commercial and industry environments and wherever an attractive floor is required.

BENEFITS
• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
• Air quality: Very low VOC emissions.
• Non-tainting, even during the application.
• Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
• Temperature and thermal shock resistance.
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Ucrete HPQ is able to withstand severe impact loads.
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
• Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
• Safe for workers, products and the environment.

Substrate quality:
Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.

Slip resistance:
EN 13036-4 pendulum test (wet floor using 4S rubber): 36 - 45
Conformity to DIN51130: R11

Thermal resistance:
4 mm thickness: Minimum service Tª: -15ºC; Maximum service Tª: +70ºC;
6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly

Colors:
A range of attractive coloured quartz blends, Constable, Da Vinci, Goya, Lowry, Matisse, Monet, Picasso, Renoir, Titian, Turner


Material main: Polyurethane
Material secondary: Cement
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color Coloured quartz
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strength concrete
Thickness 4 mm — 6 mm

All BIM objects are real products from real manufacturers confirmed and approved