We are using cookies to provide our services

By using our services you agree to our use of cookies

Self-smoothing resilient flooring system - MasterTop 1912 / 1913

Unique ref.: MasterTop_1912_1913
Brand: BASF
Product family: Performance Flooring
Product group: Epoxy flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop 1900 series, self-smoothing, resilient flooring systems providing tough and durable floor finishes with enhanced scratch resistance. MasterTop 1912 is the innovative flooring solution for exceptional aesthetic durability and MasterTop 1913 is the innovative, crack-bridging flooring solution for exceptional aesthetic durability. Both systems feature the innovative top coat MasterTop TC 941. It’s enhanced aesthetic durability increases cleaning effectiveness to provide a long term, low maintenance structured semi-gloss floor finish.
MasterTop 1900 series are used to provide aesthetic durable floors for industrial and commercial applications. The systems are ideal for floors in warehouses, production halls, laboratories, technology rooms, public and institutional areas, etc.
BENEFITS
• Durable aesthetics
• Enhanced cleanability and low dirt retention
• High scratch resistance
• Low emissions
• Easy to clean
• High durability
• UV- stable
• Glossy finish
• Improves scratch and wear resistance
• Abrasion resistant
• Exceptional cleanability allows easy maintenance

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: SR-B1.5-AR1-IR4- Bfl-s1
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Slip resistance: Conformity to DIN51130: R9
Fire Behavior (EN 13501-1): Bfl-s1
Colors: available in a wide range of RAL colours


Material main: Epoxy
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color RAL chart
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strength concrete
Thickness 2.5 mm — 3.5 mm

All BIM objects are real products from real manufacturers confirmed and approved