We are using cookies to provide our services

By using our services you agree to our use of cookies

Polyurethane flooring system, resilient, crack bridging - MasterTop 1324 / 1324 R

Unique ref.: MasterTop_1324_R
Brand: BASF
Product family: Performance Flooring
Product group: Polyurethane flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop 1324 is a hard wearing, elastomeric, crack bridging, low emission and decorative matt polyurethane flooring system which can be applied with smooth or slip resistant finishes to a large range of substrates.
MasterTop 1324 series offers a comprehensive portfolio of solutions for a wide variety of applications ranging from classical industrial floor coverings to special slip resistant flooring. The series feature durability, a joint-less, seamless design and excellent cleaning or antibacterial properties. MasterTop 1324 series can be applied where aggressive impacts, severe mechanical loads and high abrasion resistance is required: for example production areas, warehouses and technology rooms etc.
• Excellent self-levelling properties
• Excellent mechanical properties
• Abrasion resistant
• Statical crack bridging
• Seamless
• Easy to clean and maintain
• Hygienic • Color freedom
• Hard wearing
• Available in smooth (MasterTop 1324) and anti-slip (MasterTop 1324 R) finishes

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: MasterTop 1324: SR-B1.5-AR1-IR4- Bfl-s1 MasterTop 1324 R: SR-B1.5-AR1-IR4-Efl
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Crack bridging (EN 1062-7): Class A 3 (requirement > 500 μm, result = 900 μm)
Elongation at break (DIN 51504): 10%
Slip resistance: Conformity to DIN51130: • MasterTop 1324: R9 / R10 / R11 • MasterTop 1324 R: R11 / R12 / R13
Fire Behavior (EN 13501-1): Bfl-s1 / Efl
DIBt approval: MasterTop 1324: Z-156.605-685
Colors: available in a wide range of RAL colours


Material main: Polyurethane
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Asia
  • China
  • Hong Kong
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color RAL chart
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strength concrete
Thickness 1 mm — 4 mm

All BIM objects are real products from real manufacturers confirmed and approved