We are using cookies to provide our services

By using our services you agree to our use of cookies

Ultra rapid setting mortar to plug active water leaks - MasterSeal 590

Unique ref.: MasterSeal_590
Brand: BASF
Product family: Waterproofing
Product group: Waterproofing membrane
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (1)
MasterSeal 590, when mixed with clean water, provides a ready to use ultra rapid setting durable plugging mortar for active water leaks in concrete and masonry. The material expands as it cures to form a watertight seal with similar characteristics to concrete.

MasterSeal 590 is used to stop active water or seepage under pressure through joints, cracks and holes in concrete or masonry, where a normal mortar would be washed away and resin mortars would not bond. Areas of use include:
As a seal for construction joints or floor joints prior to basement tanking with.
For instant sewer connections
For sealing cracks and construction joints in reservoirs and other water retaining structures
For rapid anchoring of bolts, conduits, pipes, railings, sanitary equipment, etc.
Joint filling, pointing between concrete segments in concrete and brick tunnels, sewage systems, pipes and mines.


Material main: Polymer-modified cementitious
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Material
Uniclass 1.4 Code: L5396
Uniclass 1.4 Description: Waterproofing membrane
Uniclass 2.0 Code: PR-55-52-96
Uniclass 2.0 Description: Waterproof Mortars
Uniclass 2015 Code: Ss_32_80_03
Uniclass 2015 Description: Applied waterproofing and tanking systems
NBS Reference Code: 55-52-96
NBS Reference Description: Waterproof Mortars
CSI MasterFormat 2014 Code: 07 16 13
CSI MasterFormat 2014 Title: Polymer Modified Cement Waterproofing
OmniClass Number: 23-13 25 17 19
OmniClass Title: Cementitious and Reactive Waterproofing
This product is available in:
Asia
  • Brunei
  • Hong Kong
  • Indonesia
  • Malaysia
  • Pakistan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • United Arab Emirates
North America
  • United States

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Material Polymer-modified cementitious

All BIM objects are real products from real manufacturers confirmed and approved