We are using cookies to provide our services

By using our services you agree to our use of cookies

SMILE ENERGY MK

Unique ref.: SMILEENERGY
Brand: Baltur
Product family: Heating
Product group: Thermal unit
Date of publishing: 2018-07-10
Edition number: 1
Type: Object (single object)
Download (1)

Condensation boilers

  • Total modulation from 10 to 100%.
  • Very low NOx and CO emissions.
  • Stainless steel boiler body.
  • Protection rating IPX5D.

Condensation boiler for heating, set with an electrically wired connection for a remote boiler. RANGE RATED certified.

  • Type C boiler (hermetically sealed heat generator condensation unit).
  • Stainless steel boiler body.
  • Electrical protection IPX5D: it can be installed inside and outside in a partially protected place.
  • Forced air burner with total premixing with NOx emissions in class 5.
  • Lower emissions upon ignition and turning off due to a flame modulation ranging from 10% to 100% of Maximum power (for MK 50-70-90-115).
  • Modulation ranging from 16% to 100% of Max. power, for MK 160 model only.
  • Scrolling temperature operation (with optional added climate probe).
  • Single electronic card with control microprocessor and backlit LCD display.
  • NTC sensor for delivery and return temperature detection.
  • High head electronic modulation circulator (ErP).
  • Antifreeze and anti-seizure functions for circulator with post-circulation.
  • Chimneysweeper and anti-legionella function.
  • Complete diagnostics of functions with indication of any shutdown.
  • Prearrangement for battery operation and INAIL safety system.
  • 3-bar hydraulic safety valve approved by CE/TUV (50/70) 4.5 90/115 160.
  • Prearrangement for optional three-way bypass valve for switching between Heating and Domestic Hot Water, with probe for checking remote boiler temperature, for MK 50 and MK 70 versions only. (prearrangement for DHW external circulator control, for the whole range).
  • Time programming for boiler preparation.
  • Siphon for draining condensation.
  • Connections for air intake and fume discharge ducts with combustion control plugs.
  • Solar management directly from the boiler with additional card (Optional).
  • Management of mixed area with additional card (Optional) (3-point control) and/or solar system control.
  • Wiring for control (0-10 Volt) for single installation.
  • Smile Energy 160 and 160 SP are provided with LPG (G31) conversion kit.
  • Sound power level (60 dB).


Material main: Stainless steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 60-08-36
NBS Reference Description: Condensing Boilers
CSI MasterFormat 2014 Code: 23 52 16
CSI MasterFormat 2014 Title: Condensing Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Installation Method Wall mounted

All BIM objects are real products from real manufacturers confirmed and approved