We are using cookies to provide our services

By using our services you agree to our use of cookies

MCI 340-510

Unique ref.: MCI-340-510
Brand: Baltur
Product family: Heating
Product group: High-power thermal systems
Date of publishing: 2018-07-10
Edition number: 1
Type: Object (single object)
Download (1)

Low NOx condensation thermal unit supplied with gas suitable for indoor use.
Total pre-mixing modulating burner with radiation metal head.
Cascade management of elements.

  • Very high thermal performance.
  • Forced air double burner with total premixing with very low NOx and CO emissions.
  • Cascade management of elements.

Type of flue gas discharge B23.
Boiler room combustion air suction system.
Heat output at the fire-box from 115 to 510 kW.
Low emissions NOx < 50 mg/kWh (According to EN 15502).
Energy performance according to Regulation 813/2013/EU.
High modulating range (from 20 to 100% of power).
Load-bearing frame with galvanised steel profiles with steel closing panels painted RAL 9007.
Aluminium and silicon alloy primary exchanger with low water content (from 5 or 7 elements).
Exchanger insulation in melamine foam with external coating in "Insulfrax" paper.
Total pre-mixing modulating burner with radiation metal head.
Low noise level at any firing rate.
Extremely compact size and weight, useful for installations in existing thermal units.
Safety devices:
- Exchanger safety thermostat with automatic reset: 105°C (±5°C);
- Safety thermostat with manual reset: 105°C (0/-6);
- Minimum water pressure switch: it is triggered when the pressure in the hydraulic circuit is lower than 0.4 bar;
- Condensate trap pressure switch: adjustable from 1 to 10 mbar;
- Flue gas safety probe: it is triggered when the increase of flue gas temperature exceeds 102°C.
Control and adjustment:
- control panel with alphanumeric display and 9 control buttons and multifunction display;
- DHW production / system temperature control and management (with remote boiler);
- operation time scheduling and DHW boiler filling functions;
- DHW boiler quick filling function;
- management of system circulation pumps, DHW boiler and DHW boiler bypass valve;
- system double temperature (high - low) management with relevant climatic curves;
- second level menu for intervention on each operating parameter;
- computerised self-diagnostic system;
- presetting for mobile control with Baltur APP CONTROL kit;
- possibility of cascade connection with external control panel kit.
Easily removable closing casings (front, side and upper ones).
Access system to the "Easy Service" control board thanks to the instrument panel opening system.
Condensate tank with drain trap.
Wheels for handling.
Adjustable feet.


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 60-08-36
NBS Reference Description: Condensing Boilers
CSI MasterFormat 2014 Code: 23 52 16.16
CSI MasterFormat 2014 Title: Aluminum Condensing Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Installation Method Floor mounted

All BIM objects are real products from real manufacturers confirmed and approved