We are using cookies to provide our services

By using our services you agree to our use of cookies

Nordic Railing Top Mounted 

Unique ref.: nordic-railing-top-mounted
Brand: AXS Nordic
Product family: Nordic Railing
Product group: Nordic Railing Top Mounted
Width (mm): 65
Height (mm): 130
Date of publishing: 2017-07-07
Edition number: 1
Type: Object (single object)
Download (1)
The Nordic Railing full-glass railing creates maximum transparency and freedom. No obscuring posts that disturbs the view, instead the boundlessness is total. The ingenious construction with clamping wedge makes the rack easy to install both side mounted in floor joints and top mounted. Nordic Railing is a Swedish made glass railing of the highest quality and has been tested by RISE (Research Institutes of Sweden AB). The glass railing is suitable both indoors and outdoors and can be used in both private and public environments.

- Natural anodized aluminum
- The profile is adapted for 16.76 mm glass
- Tested by RISE (Research Institutes of Sweden AB)
- 5 year material warranty

Different types of handrails is available in the model.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Railing
IFC classification: Railing
UNSPSC name: Aluminum profiles
UNSPSC code: 30102306
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
Uniclass 2.0 Code: SS-25-15-05
Uniclass 2.0 Description: Balustrade And Handrail Systems
NBS Reference Code: 25-15-05
NBS Reference Description: Balustrade And Handrail Systems

All BIM objects are real products from real manufacturers confirmed and approved