Unique ref.: | SW_200i-2_SP |
---|---|
Brand: | ASSA ABLOY Entrance Systems |
Product family: | Automatic Swing Doors |
Product group: | Automatic Swing Door Operators |
Date of publishing: | 2017-08-29 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.assaabloyentrance.co.uk/en/aaes/assaabloyentrancecouk/products/... |
---|---|
Installation instructions: | http://www.assaabloyentrance.co.uk/en/aaes/assaabloyentrancecouk/products/... |
COBie Product Data Sheet: | |
Product certification: | http://www.assaabloyentrance.com/en/aaes/aaes/about-us/sustainability/envi... |
Technical description: | http://www.assaabloyentrance.co.uk/en/aaes/assaabloyentrancecouk/products/... |
Instruction video: | https://www.youtube.com/user/ASSAABLOYEntrance |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
http://bimobject.com/en-us/assa-abloy-entrance/product/sw_200i-2_sp
Material main: | Aluminium |
---|---|
Material secondary: | Aluminium |
Designed in: | Sweden |
Manufactured in: | Czech Republic |
BIMobject Category: | Doors - Openers |
---|---|
IFC classification: | Door |
UNSPSC name: | Door openers |
UNSPSC code: | 30171512 |
Uniclass 1.4 Code: | L41811 |
Uniclass 1.4 Description: | Door openers |
Uniclass 2.0 Code: | PR-25-26-xx |
Uniclass 2.0 Description: | Door Access Controllers |
NBS Reference Code: | 25-26-xx |
NBS Reference Description: | Door Access Controllers |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
COBie.Type.AccessibilityPerformance | Pedestrian access |
COBie.Type.AssetType | Fixed |
COBie.Type.Category | Pr_75_30_23_09: Automatic swing-door operators |
COBie.Type.CodePerformance | P21 |
COBie.Type.Color | Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request |
COBie.Type.Constituents | Cover, Color, Finish, Surface Treatment, Extensions, Accessories |
COBie.Type.CreatedBy | info.uk.aaes@assaabloy.com |
COBie.Type.CreatedOn | 9/30/2013 8:00:00 AM |
COBie.Type.Description | Automatic Swing Door Operator |
COBie.Type.DurationUnit | Year |
COBie.Type.ExpectedLife | 0 |
COBie.Type.Features | Superior performance for varying environments and conditions. Heavy-duty electro-mechanical operator suitable for use on large heavy doors, yet adaptable to be used in low energy applications. |
COBie.Type.Finish | Silver anodized aluminium |
COBie.Type.Grade | N/A |
COBie.Type.Manufacturer | info.uk.aaes@assaabloy.com |
COBie.Type.Material | Aluminum, Steel |
COBie.Type.ModelNumber | 1009927, 1009942 |
COBie.Type.ModelReference | Heavy Duty Single Swing Door Operator - PUSH Slide Track Arm |
COBie.Type.Name | Besam SW200i |
COBie.Type.NominalHeight | 110 |
COBie.Type.NominalLength | 3280 |
COBie.Type.NominalWidth | 130 |
COBie.Type.ReplacementCost | 2 |
COBie.Type.Shape | Rectangular |
COBie.Type.Size | N/A |
COBie.Type.SustainabilityPerformance | N/A |
COBie.Type.WarrantyDescription | Suppliers Warranty |
COBie.Type.WarrantyDurationLabor | 0 |
COBie.Type.WarrantyDurationParts | 0 |
COBie.Type.WarrantyDurationUnit | Year |
COBie.Type.WarrantyGuarantorLabor | info.uk.aaes@assaabloy.com |
COBie.Type.WarrantyGuarantorParts | info.uk.aaes@assaabloy.com |
All BIM objects are real products from real manufacturers confirmed and approved