We are using cookies to provide our services

By using our services you agree to our use of cookies

ALUCOBOND® hooked-on system

Unique ref.: alucobond-tray-panel-hooked-on
Brand: Alucobond
Product family: Facade / Wall Cladding
Product group: Aluminum Composite Panel / Aluminium Panel
Width (mm): 1475
Height (mm): 6800
Depth (mm): 50
Date of publishing: 2017-11-14
Edition number: 1
Type: Object (single object)
Download (6)
ALUCOBOND® hooked-on system = rear ventilated facade system:
A recommended tray panel / cassette system for vertical panel installation with unvisible fixing of the tray panel elements.

ALUCOBOND® is the world market leader for aluminium
composite panels. Since its introduction on the market in
1969, these panels have been used above all in architecture and
for corporate identity programmes, particularly for
façades, wall and roof cladding. The panels are outstanding due to
their extreme flatness and rigidity and, in particular, for their
excellent formability with simple fabrication techniques.
ALUCOBOND® combined with a rear-ventilated construction
system unites the features of energy efficient construction,
economic viability and architectural quality.
ALUCOBOND® is available in a large variety of colours, surfaces
and formats. In terms of Fire Classification it is
available in Class A2 (noncombustible) or alternatively in
Class B (fire-retardant) acc. to EN 13501-1.

ALUCOBOND® Aluminium composites panels for Facade / Building cladding / Curtain wall / Interior cladding / Ceilings / Roofs / Corporate Identity etc.

Available standard surface ranges:
UNI, Metallic, Anodized-Look, naturAL, Spectra, Sparkling, Terra, Urban, Legno, Design.
Custom colours on request

Composition & Fire Classification:
Aluminium Composites material with 0.5mm aluminium skins on both side and a mineral filled core material in acc. to EN 13501-1 class A2; s1; d0 or class B; s1;d0


Material main: Aluminium
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 7.6

BIMobject Category: Walls - Cladding
IFC classification: Curtain Wall
Uniclass 1.4 Code: L514
Uniclass 1.4 Description: Wall cladding, lining sheet materials (mainly external, but also used inte...
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Oceania
  • Australia

BIMobject SEEK Properties

Walls - Cladding

Name Value
Coefficient Of Linear Thermal Expansion 2,4mm/m (100°C TempDiff)
Depth 50
Elongation >5%
Finish Material many surfaces & colours
Fire Rating EN13501 A2,s1,d0 / B,s1,d0
Fire Resistance non combustible / fire retardant
Height 2000 mm — 6800 mm
Installation Method cassette hooked-on
Material Aluminium I Polymer binded minerals
Method of Attachment cassette hooked-on
Panel Depth 50mm
Panel Length 2000 mm — 6800 mm
Panel Thickness 3 mm — 6 mm
Product Type Aluminium Composite Panel
Recyclable yes
VOCs and Formaldehyde none
Wall Cladding Panel Type rear ventilated
Warranty 10years
Weight 4mm = 7,6 kg/qm
Width 100 mm — 1475 mm

All BIM objects are real products from real manufacturers confirmed and approved