We are using cookies to provide our services

By using our services you agree to our use of cookies

Double Casement Window - Renovation installation - IN'ALPHA 80 - OF2

Unique ref.: INALPHA80-OF2PR
Brand: ALPHACAN
Product family: In'Alpha80
Product group: Renovation
Date of publishing: 2018-06-05
Edition number: 1
Type: Object (single object)
Download (3)
Created in 1985, ALPHACAN is a French manufacturer specialized in PVC profiles solutions.

The IN'ALPHA range proposes 80mm thick frames implementing patented and exclusive innovations for thermal, mechanical and acoustic requirements :
- Thermal : in-rebate thermal barrier, M series (PU foam) and extruded PVC foam ; Uw = 0.90 W/m²K
- Sound reduction : 39 db
- Mechanical : inline insertion of fiberglass strands - patented system

Color finish : 28 coated interior/exterior films (matte, metallic, wooden and veined looks)
Zen finish : 5 genuine wood essences (interior finish)
Skin décor finish: 7 exterior colors with frosted look

Option for one or two sidelights, a lower fixed pane or a transom (please contact us for dimensions)

Rebate mounting or total unmounting
Cover profiles 27, 40 and 60mm (30mm additional possibility)
Glazing thickness from 28 to 44mm (double or triple glazing)
Co-extruded sealings
PMR threshold
Tinted profiles (white, beige, grey)
Maximum asymmetrical dimensions : 1.40x2.30m - 1.80x2.10m
For tilt & turn and symmetrical options, please contact us


Material main: PVC
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration A*4
Color - Exterior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Color - Interior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Depth 70
Fabrication Method Welding
Frame Material PVC
Frame Thickness 70
Glazing Type Double ; Triple
Height 1250 mm — 2300 mm
R Value 33 — 47
Static Water Pressure E*8
U Value 0.89 — 1.5
Width 1200 mm — 1800 mm

All BIM objects are real products from real manufacturers confirmed and approved