Wir verwenden Cookies bei unseren Diensten

Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu

Kompakt 270 6 compartments D 6 mm mail slot

Unique Ref.: Kompakt270-6r-d-6mm
Hersteller: Stansefabrikken
Produkt Familie: Mailbox
Produkt Gruppe: Kompakt 270
Breite (mm): 838
Höhe (mm): 467
Tiefe (mm): 270
Publishing Datum: 2018-05-28
Versionsnummer: 1
Typ:
Download (9)
Kompakt is a mailbox that requires little space, but holds much mail. Kompakt comes with up to 16 rooms per unit. Kompakt can be mounted directly on the wall or be recessed into the wall. It is intended for indoor installation and comes with letter-operated in either 6 mm or 25 mm. Kompakt follow the recommendations to Posten Norway in terms of size and locks. The boxes are made of steel and treated with a durable powder coating. Doors are practical signs pockets and solid lock with 3 keys and can be replaced if they were to be exposed to vandalism

Kompakt is produced in heavy-duty steel. Mailboxes have a durable, environmentally friendly powder coating. Standard color: Compact comes standard in white NCS 0500, but is also available in other colors on request. The doors have 3 separate pocket for nameplate (signs can be ordered by us). Compact comes with Posten ZoneLock and door locks with 3 keys for each mailbox. If desired, Locksmiths can mount system lock so that you have the same key for the mailbox to the front door. Letters gap can be selected between 6 mm and 25 mm


Material 1: Steel
Material 2:
Designed in: Norway
Hergestellt in: Lithuania
Gewicht (Kg): 25

BIMobject Kategorie: Furniture - Post & Mail Boxes
IFC Klassifikation: Furniture
UNSPSC Name: Post
UNSPSC Code: 301029
Uniclass 1.4 Code: L8611
Uniclass 1.4 Beschreibung: Post boxes
Uniclass 2.0 Code: PR-36-33-46
Uniclass 2.0 Beschreibung: Letter Boxes
Uniclass 2015 Code: Pr_40_70_50
Uniclass 2015 Beschreibung: Mail equipment
NBS Reference Code: 36-33-46
NBS Reference Beschreibung: Letter Boxes
CSI MasterFormat 2014 Code: 10 55 23
CSI MasterFormat 2014 Title: Mail Boxes
OmniClass-Nummer: 23-19 15 11
OmniClass-Titel: Mail Boxes
Dieses Produkt ist verfügbar in:
Europe
  • Norway

BIMobject SEEK Properties

Furniture - Post & Mail Boxes

Name Wert
Body Color NCS-0500-N
Body Material Steel
Door Material Steel
Height 467
Material Steel
Width 838

Alle BIM Objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.