Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

EDIL-Therm EPS System

Unique ref.: edil-therm-pse
Producent.: Edilteco
Produkt familie: ETICS
Produkt gruppe: ETICS
Publiceringsdato: 2017-07-27
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (3)
The EDIL-Therm® EPS system is an external thermal insulation (ETI) process using thin bed finishing with expanded polystyrene boards (EPS). The EDIL-Therm® EPS system contributes to high thermal performance. With a wide range of decorative facings in various designs and colours, the EDIL-Therm® EPS system offers a customisable aesthetic finish capable of meeting local constraints.

Description
EDIL-Therm® EPS is composed of:
- insulation composed of expanded polystyrene boards with graphite (grey)
- a base coat associated with a fiberglass mesh,
- a first coat,
- thin bed finishing with a scraped or textured appearance in various grain sizes.

Applications
EDIL-Therm® EPS can be applied as follows:
- Glued: new buildings on flat, cohesive and absorbent surfaces.
- Fixed and pinned: renovation works on uneven surfaces.
- Extra insulation over existing ETICS.
This process can be used to insulate all types of new or old buildings: individual and collective housing, offices or shops, industrial and agricultural buildings.
It can also be used to repair and protect damaged façades or as extra thermal insulation.

Technical data
- European Technical Approval according to ETAG 004: ETA No. 13/0390
- European reaction to fire classification in accordance with EN 13501-1: B-s1, d0
- Certificate of conformity according to the April 2016 ETICS-EPS Recommendations: No. RA17-0014
- Technical Application Document: DTA - 7/14-1597
- The EDIL-Therm® system is in line with the guidelines of the Thermal and Fire Regulations.

The EDIL-Therm® system is an external thermal insulation (ETI) process using thin bed finishing with expanded polystyrene boards (EPS).

Description
EDIL-Therm® EPS is composed of:
- insulation in standard expanded polystyrene boards with graphite (grey), with a lambda of λ= 0.031 W/mK
- available in depths ranging from 20 - 300 mm,
- heat resistance from 0.60 (m²K/W) to 9.68 (m²K/W)
- a base coat associated with a fiberglass mesh,
- a first coat,
- thin bed finishing with a scraped or textured appearance in various grain sizes.

Applications
EDIL-Therm® EPS can be applied as follows:
- Glued: new buildings on flat, cohesive and absorbent surfaces.
- Fixed and pinned: renovation works on uneven surfaces.
- Extra insulation over existing ETICS.
This process can be used to insulate all types of new or old buildings: individual and collective housing, offices or shops, industrial and agricultural buildings.
It can also be used to repair and protect damaged façades or as extra thermal insulation.

Benefits
Expanded polystyrene is compliant for ETICS applications and is ACERMI certified.
This system offers many advantages:
- It ensures an exceptionally high level of thermal insulation and therefore significant energy savings.
- Floor space is increased in new buildings and maintained in renovated ones.
- Ensures the premises are inhabitable during the works.
- Deals with thermal bridges in a single operation and protects the frame.
- Compliant with the regulations in force, eligible for tax credits.

Technical data
- European Technical Approval according to ETAG 004: ETA No. 13/0390
- European reaction to fire classification in accordance with EN 13501-1: B-s1, d0
- Certificate of conformity according to the April 2016 ETICS-EPS Recommendations: No. RA17-0014
- Technical Application Document: DTA - 7/14-1597
- The EDIL-Therm® system is in line with the guidelines of the Thermal and Fire Regulations.

System components
- EDIL-Façade Expanded Polystyrene Boardwith with graphite (grey) with a lambda of λ= 0.031 W/mK, ACERMI certified
- available in depths ranging from 20 - 300 mm,
- heat resistance from 0.60 (m²K/W) to 6.45 (m²K/W)
- Cement-based ECAP® ADP adhesive and levelling mortar
- 4x4 fiberglass mesh, certified CSTBat-QB
- First coat / primer
- Acrylic-based ECAP® F
- Silicate-based ECAP® FS
- Thin bed finishing in more than 500 colours
- Acrylic-based ECAP® AC, Scraped and Textured appearance, grain sizes: 1.2 to 2.0 mm
- Silicate-based ECAP® STC, Scraped and Textured appearance, grain sizes: 1.2 to 2.0 mm
- Acrylic-siloxane-based ECAP® AXC, Scraped appearance, grain sizes: 1.2 to 2.0 mm
- A complete range of accessories
- Fixing dowels
- Profiles
- Decorative elements


Hoved materiale: Insulation
Sekundær materiale: Polystyrene (EPS)
Designet i: France
Prouceret i: France

BIMobject kategori: Building Materials - Insulation
IFC klassifikation: Building Element
UNSPSC navn: Insulation
UNSPSC kode: 3014
Uniclass 1.4 Kode: JM21
Uniclass 1.4 Beskrivelse: Insulation with rendered finish
Uniclass 2.0 Kode: PR-55-64-42
Uniclass 2.0 Beskrivelse: Insulating Plasters
Uniclass 2015 Kode: Pr_25_71_63_26
Uniclass 2015 Beskrivelse: Expanded polystyrene (EPS) boards
NBS Reference Kode: 55-64-42
NBS Reference Beskrivelse: Insulating Plasters
CSI MasterFormat 2014 Code: 07 24 00
CSI MasterFormat 2014 Title: Exterior Insulation and Finish Systems
OmniClass-nummer: 23-13 25 19 11 11 11
OmniClass-betegnelse: Expanded Polystyrene Slab and Board Thermal Insulation
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
Dette produkt fås i:
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Navn Værdi
Flame Spread Index Euroclass B-s1, d0
Installation Mechanically Attached ; Fully Adhered
Material EPS ; PSE ; Polystyrene
Thermal Insulance Lambda = 0,031 W/m·K
Thermal Resistance 0.60 — 9.68 m²K/W
Thickness 20 mm — 300 mm

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt