Pro poskytování našich služeb používáme cookies

Používáním našich služeb souhlasíte s naším použitím cookies

BOB | S800 | Straight seat

Číslo položky: BOBS800
Výrobce: Blå Station
Kategorie produktu: Sofas
Skupina produktu: BOB
Šířka (mm): 260
Výška (mm): 400
Hloubka (mm): 590
Datum publikování: 2017-11-14
Číslo vydání: 1
Typ: Sestavit (několik objektů)
Stáhnout (10)
A sofa system providing almost unlimited options, constructed using the smallest possible number of modules. Where ordinary sofas are usually rectangular, square and predictable, Bob offers the architectonic freedom to either challenge or adhere to all types of spaces.

Build it straight. Or with soft curves. Add a hairpin bend. Let Bob undulate across your space or build strict constructions. Long or short. Just a few or lots of modules. Each sofa module is only 26 centimetre at its widest, and with only 5 different modules, Bob is an easy to understand and extremely flexible sofa system. And which other sofa can grow by 26 cm at a time? Without any “back” side, Bob faces all directions beautifully, providing even more possibilities for interior design architecture.

A wide selection of fabrics and colours. FSC certifed plywood with moulded foam. Plastic feet.


Materiál hlavní: Upholstery
Sekundární materiál: Wood
Navrženo: Sweden
Vyrobeno: Sweden

BIMobject kategorie: Furniture - Sofas & Armchairs
IFC klasifikace: Furniture
UNSPSC název: Furniture and Furnishings
UNSPSC kód: 56
Uniclass 1.4 Kód: L8211
Uniclass 1.4 Popis: Furniture
Uniclass 2.0 Kód: PR-31-12
Uniclass 2.0 Popis: Chairs, Seats And Bench Seating
Uniclass 2015 Kód: Pr_40_50_12_81
Uniclass 2015 Popis: Sofas
NBS Reference Kód: 31-12
NBS Reference Popis: Chairs, Seats And Bench Seating
COBIe Type Category: Furniture
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
Číslo OmniClass: 23-21 25 11
Název OmniClass: Group Seating
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
Tento produkt je k dispozici v:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Název Hodnota
Chair Depth 590
Chair Width 260 mm — 999999999 mm
Depth 590
Height 400
Intended Function Seating furniture ; Sofa ; Modular Sofa System
Length 260 mm — 999999999 mm
Material Upholstery ; wood ; textile ; leather
Method of Installation Connection
Seat Height 400
Seat Material Textile ; leather
Seat Type Upholstered ; Sofa
Thickness 400
Width 260 mm — 999999999 mm

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny