Pro poskytování našich služeb používáme cookies

Používáním našich služeb souhlasíte s naším použitím cookies

FEEL PLUS flush door

Číslo položky: feel_plus
Výrobce: Barausse
Kategorie produktu: Interior door
Skupina produktu: Standard door
Datum publikování: 2017-11-16
Číslo vydání: 2
Typ: Objekt
Stáhnout (4)
Door with single reversible leaf with a frame in wooden fir blockboard and telescopic plywood architraves. The hinges are invisible and adjustable on 3 axes and the door comes with a magnetic lock as standard and high-performance insulating gaskets. The 'synchronized pore finish' allows for a faithful reproduction of real wood and it is available in the nuances: BLANC, NEVE ON, ERABLE ON, PERLA ON, WALNUT ON and AWONG ON.

Also available as: double door, internal sliding door, external sliding door, swing door, pivot door and folding door.

Components : leaf, frame and hardware kit.

Design: Barausse

Leaf description:
Jambs made of fir strips and covered in HDF sheets. Wooden effect tactile laminate surface coating and edges.

Leaf thickness:
46 mm

Hardware kit including: 2 invisible hinges adjustable on 3 axes; magnetic key lock or cylinder lock or bathroom lock with pawl.
Hardware finish: chrome.

Frame description:
40mm frame in fir blockboard covered in wooden effect tactile laminate. Thermoplastic rubber gasket. Frame fitted with holes for assembling both the jambs and the crosspiece, and reversible hardware kit.

Joint covers description:
Internal and external 78 mm multilayer architrave, architrave with telescopic slat, covered and finished with tactile laminate.


Complies with UNI EN specifications as regards dimensional characteristics, resistance to mechanical stress and reaction to climate changes. Class 2 tolerance according to standard UNI EN 1530:2000 "Door leaves - General and local flatness - Tolerance classes". The release of formaldehyde is less then 3,5 mg / (m² · h). E1 class, as required by the Italian law of 10/10/2008.


Materiál hlavní: Wood
Sekundární materiál: Laminated Paper
Navrženo: Italy
Vyrobeno: Italy

BIMobject kategorie: Doors - Swing
IFC klasifikace: Door
UNSPSC název: Doors
UNSPSC kód: 301715
Uniclass 1.4 Kód: L411
Uniclass 1.4 Popis: Doors
Uniclass 2.0 Kód: SS-25-30-20-20
Uniclass 2.0 Popis: Doorset Systems
Uniclass 2015 Kód: Ac_15_50_25
Uniclass 2015 Popis: Doors, windows and glazing surveying
NBS Reference Kód: 25-30-20-20
NBS Reference Popis: Doorset Systems
CSI MasterFormat 2014 Code: 06 48 16
CSI MasterFormat 2014 Title: Interior Wood Door Frames
Číslo OmniClass: 23-17 11 00
Název OmniClass: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
Tento produkt je k dispozici v:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Swing

Název Hodnota
Door Height 2000 mm — 2400 mm
Door Jamb Depth 60 mm — 120 mm
Door Lockset Reinforcement MAGNETIC LOCK
Door Style MODERN
Door Thickness Centerline 23
Door Trim Material HONEY COMB
Door Width 600 mm — 900 mm
Intended Function INTERNAL
Material LAMINATED PAPER
Maximum Door Height 2400
Maximum Door Width 1000
Thickness 46

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny